HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 5/8in x 7-1/2in SHANK
Image of PSC2060730 CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 5/8in x 7-1/2in SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 5/8in x 7-1/2in SHANK

Brand: Chance

Catalog ID: PSC2060730

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 3"
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060730

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359454021

Dimensions

Dimensions

14.000 in x 2.000 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

14 in

Length Threaded Area

3

Weight

1.68 lb

Width

2 in

Logistics

Carton Quantity

25

Pallet Quantity

1200