HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 5/8in x 7-1/2in SHANK
Image of T2060610P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 5/8in x 7-1/2in SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 6in SHAFT LENGTH and 5/8in x 7-1/2in SHANK

Brand: Chance

Catalog ID: T2060610P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 3"
  • Galvanized steel per ASTM A-153

General

Catalog Number

T2060610P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359328742

Dimensions

Dimensions

13.500 in x 2.000 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

13.5 in

Length Threaded Area

4

Weight

1.68 lb

Width

2 in

Logistics

Pallet Quantity

1200