HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 8in SHAFT LENGTH and 5/8in x 5-3/4in SHANK
Image of C2060266P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 8in SHAFT LENGTH and 5/8in x 5-3/4in SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 8in SHAFT LENGTH and 5/8in x 5-3/4in SHANK

Brand: Chance

Catalog ID: C2060266P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 4"
  • Galvanized steel per ASTM A-153

General

Catalog Number

C2060266P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359603504

Dimensions

Dimensions

13.875 in x 2.985 in x 2.985 in

Distance From Pole

N/A

Height

2.985 in

Length

13.875 in

Length Threaded Area

4

Weight

2.867 lb

Width

2.985 in

Logistics

Carton Quantity

10

Pallet Quantity

480