HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, 8in SHAFT LENGTH and 5/8in x 7-1/2in SHANK
Image of C2060294P CROSSARM INSULATOR PIN with 1in NYLON THREAD, 8in SHAFT LENGTH and 5/8in x 7-1/2in SHANK

CROSSARM INSULATOR PIN with 1in NYLON THREAD, 8in SHAFT LENGTH and 5/8in x 7-1/2in SHANK

Brand: Chance

Catalog ID: C2060294P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Refer to sales drawing link for included hardware.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Minimum thread length of shank is 6"
  • Galvanized steel per ASTM A-153

General

Catalog Number

C2060294P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359568209

Dimensions

Dimensions

15.500 in x 2.987 in x 2.987 in

Distance From Pole

N/A

Height

2.987 in

Length

15.5 in

Length Threaded Area

6 in

Weight

3.4 lb

Width

2.987 in

Logistics

Carton Quantity

10

Pallet Quantity

480