HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, CLAMP TYPE STYLE
Image of 14322P CROSSARM INSULATOR PIN with 1in NYLON THREAD, CLAMP TYPE STYLE

CROSSARM INSULATOR PIN with 1in NYLON THREAD, CLAMP TYPE STYLE

Brand: Chance

Catalog ID: 14322P

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Includes two 5 /8" x 7" carriage bolts, two square nuts, two curved lock nuts and a 5 /16" x 1-1 /2" washer plate
  • Cantilever load rating is 1,500 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Hot dip galvanized per ASTM A-153
  • RUS Listed, f - Pin, crossarm

General

Catalog Number

14322P

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359398264

Dimensions

Dimensions

12.750 in x 6.000 in x 5.000 in

Distance From Pole

N/A

Height

5 in

Length

12.75 in

Length Threaded Area

3

Weight

5.3 lb

Width

6 in

Certifications And Compliance

RUS Listed Reference

f - Pin, crossarm

Logistics

Pallet Quantity

192