HUBBELL POWER SYSTEMS
CROSSARM INSULATOR PIN with 1in NYLON THREAD, CLAMP TYPE STYLE
Image of PSC2060891 CROSSARM INSULATOR PIN with 1in NYLON THREAD, CLAMP TYPE STYLE

CROSSARM INSULATOR PIN with 1in NYLON THREAD, CLAMP TYPE STYLE

Brand: Chance

Catalog ID: PSC2060891

Insulator pin used to support pin type insulator with 1" NEMA internal thread on crossarm. Ideally suited for fiberglass crossrms. Bottom plate has center dimple that aligns with pre-drilled hole in crossarm to resist slippage on fiberglass crossarm.

The Hubbell-Chance brand of insulator hardware is a comprehensive offering that includes pins and brackets for crossarm, pole top and side mounting of pin or post type insulators. Also included are line post studs, used with post type insulators. All products are designed and manufactured in compliance with applicable electric utility industry standards.

  • Includes two 5 /8" x 7" carriage bolts, two square nuts, two curved lock nuts and a 5 /16" x 1-1 /2" washer plate
  • Cantilever load rating is 1,500 lbs. based on ANSI/IEEE 10 degree deflection criterea
  • Hot dip galvanized per ASTM A-153

General

Catalog Number

PSC2060891

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Pins

UPC

096359521808

Dimensions

Dimensions

9.000 in x 5.400 in x 5.000 in

Distance From Pole

N/A

Height

5 in

Length

9 in

Length Threaded Area

3

Weight

5.41 lb

Width

5.4 in

Logistics

Carton Quantity

8

Pallet Quantity

192