HUBBELL POWER SYSTEMS
Crossarm Link Stick - 3,500 lb. (1,587 kg) Working Load Limit
Image of PSC4004372 Crossarm Link Stick - 3,500 lb. (1,587 kg) Working Load Limit

Crossarm Link Stick - 3,500 lb. (1,587 kg) Working Load Limit

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4004372

The Crossarm Link Stick provides a 3,500 lb. working load limit. It hooks over a dead-end crossarm (up to 3.75 in x 4.75 in) on one end and provides a butt swivel on the other end that allows for connection with a hoist for the purpose of providing quick set-up for tension relief to a dead-end insulator or other component. No hassles connecting a sling.

  • Quick and easy set up, no sling necessary
  • Plastisol-coated steel hook
  • Fits standard 3-3/4" x 4-3/4" crossarms with 5" hook
  • Galvanized steel swivel eye on conductor end for easy alignment
  • Lifting eye on hook fitting for easy positioning by a hot line tool
  • Also available with 3500 lb-rated working load
  • InsulatedEpoxiglas® length: 21.5"
  • total length: 41"
  • Custom Epoxiglas® lengths available

General

Catalog Number

PSC4004372

Color

Black

Max Load Lbs.

3500 lb

Style

Crossarm Link Stick

UPC

096359635406

Working Load Limit

3,500 lb

Working Load Limit Metric

1,587 kg

Dimensions

Dimensions

21.5 in x 9 in x 9 in

Dimensions Metric

546 mm x 22.9 mm x 22.9 mm

Height

9 in

Height Metric

22.9 mm

Length

21.5 in

Length Metric

546 mm

Weight

10 lb

Weight Metric

4.5 kg

Width

9 in

Width Metric

22.9 mm

Force Related

Max Load Lbs.

3500 lb

Working Load Limit

3,500 lb

Working Load Limit Metric

1,587 kg