HUBBELL POWER SYSTEMS
CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 2-3/4in EXTENSION, LESS BACKSTRAP and CROSSARM BOLTS
Image of C2060555 CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 2-3/4in EXTENSION, LESS BACKSTRAP and CROSSARM BOLTS

CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 2-3/4in EXTENSION, LESS BACKSTRAP and CROSSARM BOLTS

Brand: Chance

Catalog ID: C2060555

Bracket is used to mount a cutout and overhead arrester on crossarm. Backstrap and crossarm bolts are purchased seperately.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 1/2" x 1-1/2" captive carriage bolts with hex nut, toothed lockwasher and spring lockwasher
  • Bracket is 3/8" x 2" galvanized steel per ASTM A-153

General

Catalog Number

C2060555

Type

Component

UPC

096359014249

Dimensions

Distance From Pole

N/A

Weight

2.659 lb

Logistics

Pallet Quantity

800