HUBBELL POWER SYSTEMS
CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 5-1/4in EXTENSION, LESS BACKSTRAP and CROSSARM BOLTS
Image of T2060630 CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 5-1/4in EXTENSION, LESS BACKSTRAP and CROSSARM BOLTS

CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET, 5-1/4in EXTENSION, LESS BACKSTRAP and CROSSARM BOLTS

Brand: Chance

Catalog ID: T2060630

Bracket is used to mount a cutout and overhead arrester on crossarm.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, Belleville washer and single coil lockwasher
  • Arrester bolt is 1/2" x 2" with hex nut, tooth lockwasher and spring lockwasher
  • Bracket is 3/8" x 2" galvanized steel per ASTM A-153

General

Catalog Number

T2060630

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Crossarm Mounted

UPC

096359328766

Dimensions

Distance From Pole

N/A

Weight

3.27 lb

Logistics

Pallet Quantity

480