HUBBELL POWER SYSTEMS
Image of T2030289 CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET

CROSSARM MOUNTED, COMBINATION CUTOUT & ARRESTER BRACKET

Brand: Chance

Catalog ID: T2030289

Bracket is used to mount a cutout and overhead arrester on crossarm.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bracket mounts cutout at downward angle
  • Includes one 3/8" x 1-1/4" captive carriage bolt with hex nut and single coil lockwasher
  • Arrester bolt is 1/2" x 2" with hex nut round washer
  • Galvanized steel per ASTM A-153

General

Catalog Number

T2030289

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Crossarm Mounted

UPC

096359463757

Dimensions

Dimensions

9.125 in x 5.625 in x 1.250 in

Distance From Pole

N/A

Height

1.25 in

Length

9.125 in

Weight

4.5 lb

Width

5.625 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

240