HUBBELL POWER SYSTEMS
Image of C2060283 CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 2-1/4in EXTENSION, NEMA B-TYPE
Image of C2060283 CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 2-1/4in EXTENSION, NEMA B-TYPE

CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 2-1/4in EXTENSION, NEMA B-TYPE

Brand: Chance

Catalog ID: C2060283

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Bracket adjust to fit crossarms from 3" to 4" x 4" to 5"
  • Includes one 1/2" x 2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Includes back strap and two 3/8" x 5" bolts for crossarm attachment
  • L-bracket is 3/8" x 1-3/4" galvanized steel per ASTM A-153

Product details

General

Catalog Number

C2060283

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Crossarm Mounted

UPC

096359014195

Dimensions

Dimensions

8.500 in x 3.500 in x 1.750 in

Distance From Pole

N/A

Height

1.75 in

Length

8.5 in

Weight

2.78 lb

Width

3.5 in

Certifications And Compliance

Industry Standard(s)

NEMA TYPE B

Logistics

Pallet Quantity

720

Resources and downloads

Specifications

Sales Drawings