HUBBELL POWER SYSTEMS
Image of DM36B1 CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 2-1/4in EXTENSION

CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 2-1/4in EXTENSION

Brand: Chance

Catalog ID: DM36B1

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 1-1/2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Includes back strap and two 3/8" x 7" bolts for crossarm attachment
  • L-bracket is 5/16" x 1-1/2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

DM36B1

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material

Steel

Type

Crossarm Mounted

UPC

096359370031

Dimensions

Dimensions

10.310 in x 1.500 in x 9.063 in

Distance From Pole

N/A

Height

9.063 in

Length

10.31 in

Weight

2.81 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

15

Pallet Quantity

600