HUBBELL POWER SYSTEMS
Image of DM56B4 CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 5-7/8in EXTENSION, w/GROUND LUG

CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 5-7/8in EXTENSION, w/GROUND LUG

Brand: Chance

Catalog ID: DM56B4

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Includes back strap and two 3/8" x 5-1/2" bolts for crossarm attachment
  • L-bracket is 3/8" x 2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

DM56B4

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Crossarm Mounted

UPC

096359370123

Dimensions

Distance From Pole

N/A

Weight

4.41 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

240