HUBBELL POWER SYSTEMS
Image of PSC2060970 CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 5-7/8in EXTENSION, w/GROUND LUG

CROSSARM MOUNTED, CUTOUT/ARRESTER BRACKET, 5-7/8in EXTENSION, w/GROUND LUG

Brand: Chance

Catalog ID: PSC2060970

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • Includes back strap and two 3/8" x 7" bolts for crossarm attachment
  • L-bracket is 3/8" x 2"
  • Galvanized steel per ASTM A-153

General

Catalog Number

PSC2060970

EU RoHS Indicator

No

Type

Crossarm Mounted

UPC

096359596608

Dimensions

Dimensions

9.250 in x 6.750 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

9.25 in

Weight

4.155 lb

Width

6.75 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10

Pallet Quantity

240