HUBBELL POWER SYSTEMS
Image of T2060496 CROSSARM MOUNTED, CUTOUT/ARRESTER L-BRACKET, 7-3/4in EXTENSION

CROSSARM MOUNTED, CUTOUT/ARRESTER L-BRACKET, 7-3/4in EXTENSION

Brand: Chance

Catalog ID: T2060496

Crossarm mounted bracket for mounting a single cutout, arrester or cable terminator.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes one 1/2" x 1-1/2" captive carriage bolt with hex nut, tooth washer and single coil lockwasher
  • L-bracket is 1/2" x 3/16" x 2" channel
  • Galvanized steel per ASTM A-153

General

Catalog Number

T2060496

Type

Crossarm Mounted

UPC

096359057352

Dimensions

Dimensions

11.000 in x 8.500 in x 2.000 in

Distance From Pole

N/A

Height

2 in

Length

11 in

Weight

2.9 lb

Width

8.5 in

Logistics

Pallet Quantity

320