HUBBELL POWER SYSTEMS
CROSSARM REINFORCING PLATE for 4in x 5in CROSSARM
Image of 4045 CROSSARM REINFORCING PLATE for 4in x 5in CROSSARM

CROSSARM REINFORCING PLATE for 4in x 5in CROSSARM

Brand: Chance

Catalog ID: 4045

Reinforcing plate prevents damage to wood crossarms from tightened nuts.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hole diameter is 13/16"
  • Manufactured from 3/16" steel
  • Galvanized per ASTM A-153

General

Catalog Number

4045

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Steel

Type

Reinforcing Plates

UPC

096359071914

Dimensions

Dimensions

0.869 in x 0.869 in x 0.25 in

Distance From Pole

N/A

Height

0.25 in

Length

0.869 in

Weight

1.63 lb

Width

0.869 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

1200