HUBBELL POWER SYSTEMS
CROSSARM REINFORCING PLATE for 6in x 8in CROSSARM
Image of 4047 CROSSARM REINFORCING PLATE for 6in x 8in CROSSARM
Buy America(n) Qualified

CROSSARM REINFORCING PLATE for 6in x 8in CROSSARM

Brand: Chance

Catalog ID: 4047

Reinforcing plate prevents damage to wood crossarms from tightened nuts.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Hole diameter is 15/16"
  • Manufactured from 1/4" steel
  • Galvanized per ASTM A-153
  • RUS Listed, eg - Plate, crossarm reinforcing

General

Catalog Number

4047

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Reinforcing Plates

UPC

096359071921

Dimensions

Dimensions

1.265 in x 1.265 in x 0.376 in

Distance From Pole

N/A

Height

0.376 in

Length

1.265 in

Weight

2.55 lb

Width

1.265 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

RUS Listed Reference

eg - Plate, crossarm reinforcing

Logistics

Pallet Quantity

900