HUBBELL POWER SYSTEMS
Image of PG84XE12 CROSSARM SHELF GAIN, 12in WIDE x 4-1/2in DEEP SHELF

CROSSARM SHELF GAIN, 12in WIDE x 4-1/2in DEEP SHELF

Brand: Chance

Catalog ID: PG84XE12

Crossarm Shelf Gain provides a stable crossarm connection to the pole and reduces the need for braces.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Bolts to pole with 3/4" thru bolts
  • Includes deadend attachment eye directly below the crossarm
  • Ductile iron per ASTM A-536
  • Galvanized steel per ASTM A-153

General

Catalog Number

PG84XE12

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material

Ductile Iron, ASTM A-536

Type

Gain

UPC

096359050155

Dimensions

Distance From Pole

N/A

Length

9.75 in

Weight

10.05 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Pallet Quantity

80