HUBBELL POWER SYSTEMS
Image of M1860 Crossarm Tool Hanger
Image of M1860 Crossarm Tool Hanger

Crossarm Tool Hanger

Brand: CHANCE Lineman Grade Tools

Catalog ID: M1860

Crossarm Tool Hanger

  • Adjustable to crossarms of any depth in widths from 3.25 in (82 mm) to 4.5 in (114 mm)
  • Made of lightweight aluminum alloy and cadmium plated hardware

General

Catalog Number

M1860

UPC

096359043836

Dimensions

Weight

2.1 lb

Weight Metric

0.9 kg

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

3