HUBBELL POWER SYSTEMS
CRT-3 - Current Transformer - Revenue Metering CT - Indoor/Outdoor - Standard Accuracy 0.3 Class
Image of  CRT-3 - Current Transformer - Revenue Metering CT - Indoor/Outdoor - Standard Accuracy 0.3 Class
New

CRT-3 - Current Transformer - Revenue Metering CT - Indoor/Outdoor - Standard Accuracy 0.3 Class

Brand: Meramec

CRT- 3- Indoor/Outdoor Revenue Metering Current Transformer

Low voltage indoor/outdoor Utility Applications transformer. Standard accuracy revenue metering low voltage transformer.

  • +/- 0.3% accuracy from Nameplate Rating to Rating Factor
  • =/- 0.6% accuracy from below Nameplate Rating to 5% Nameplate Rating
  • Indoor/Outdoor application
  • 5.5" (140 mm) window
  • 8.25" (210 mm) W x 9.84" (250mm) H x 2.88" (73 mm) D
  • 200A - 4000A primary current
  • 5A secondary current
  • 60 Hz rated frequency
  • 0.6kV, 10kV BIL full wave
  • 180 x Rated Current mechanical rating
  • 80 x Rated Current thermal rating
  • IEC version also available
  • Single ratio and dual ratio available
  • Optional accessories available

General

Application

Metering

Color - Housing

Black