HUBBELL POWER SYSTEMS
Image of 33050001 CSD Oil-Filled 95kV BIL, 200A Switch, 11"
Image of 33050001 CSD Oil-Filled 95kV BIL, 200A Switch, 11"
Buy America(n) Qualified

CSD Oil-Filled 95kV BIL, 200A Switch, 11"

Brand: Trinetics

Catalog ID: 33050001

15kV, 95kV BIL, 200A oil switch, with 11" creep bushings, manual handle, 120V motor operator, 5-pin receptacle, NEMA type pole mounting hanger, and (2) wildlife guards

Trinetics® oil-type switches offer a time-proven and industry-tested product design that provides a cost-efficient solution tocapacitor bank switching.

  • Single phase, motor-operated capacitor switches for 15kV and 25kV as well as 35kV grounded wye distribution applications
  • Perfect for capacitor banks, controlling lighting circuits and sectionalizing power
  • ANSI C37
  • 66 compliance

Product details

General

Catalog Number

33050001

Interruption Type

Oil

Operating Mechanism

Motor

Switch Type

Oil

Type

CSD

UPC

096359592150

Dimensions

Dimensions

13.000 in x 15.500 in x 27.500 in

Height

27.5 in

Length

13 in

Width

15.5 in

Electrical Ratings

Creep and Leakage Distance

11"

Current Rating

200 A

Operating Voltage

120 VAC

Phase

Single Phase

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)