HUBBELL POWER SYSTEMS
Image of CCTM1 CT BRACKET, 1 POSITION

CT BRACKET, 1 POSITION

Brand: Chance

Catalog ID: CCTM1

Lightweight bracket for securing current and potential transformers to pole or wall for primary metering applications.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Pre-drilled hole patterns
  • Keyhole mounting holes for 1/2" diamter bolts
  • 12" mounting hole spacing
  • 6061-T6, 1/4" aluminum

General

Catalog Number

CCTM1

EU RoHS Indicator

No

Material

Aluminum

Style

Single Position

UPC

096359508717

Dimensions

Distance From Pole

N/A

Weight

1 lb

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Carton Quantity

10