HUBBELL POWER SYSTEMS
Image of 6575 CURVED STRAIN PLATE, 4in WIDE x 8in LONG
Buy America(n) Qualified

CURVED STRAIN PLATE, 4in WIDE x 8in LONG

Brand: Chance

Catalog ID: 6575

Protects wood pole from damage by guy wire in wrapped guy type installations.

Pole and crossarm components offered by the Hubbell-Chance brand includes braces, double-arming bolts, reinforcing plates and grid gains for crossarm support. Braces are offered in steel or Apitong wood and include V-type, side-arm and two-piece under arm and side mount styles.

  • Plate is curved with a 5" radius
  • Four nail holes at each corner are 3 /16" diameter
  • Material is 14 guage steel, galvanized per ASTM A-153

General

Catalog Number

6575

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Reinforcing Plates

UPC

096359073567

Dimensions

Distance From Pole

N/A

Height

4 in

Weight

0.73 lb

Certifications And Compliance

Buy America(n) Qualified

  • Buy America Compliant (All status valid till December 2026)
  • Buy American Act Compliant (All status valid till December 2026)
  • BABA Compliant (All status valid till December 2026)

Industry Standard(s)

NEMA PH11

RUS Listed Reference

bk - Guy plate

Logistics

Pallet Quantity

3200