HUBBELL POWER SYSTEMS
Image of CR3CSA48CB CURVED SWITCH BRACKET, 3 PHASE

CURVED SWITCH BRACKET, 3 PHASE

Brand: Chance

Catalog ID: CR3CSA48CB

Three phase switch bracket is mounted to pole with 5/8" hardware. Mounting holes are spaced 19" apart.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Shipped completely assembled
  • Pole braces provide extra regidity
  • Includes provisions for mounting 3 arresters
  • 6061-T6 aluminum
  • Fasteners are galvanized steel per ASTM A-153

General

Catalog Number

CR3CSA48CB

Material

6061-T6 Aluminum

UPC

096359564645

Dimensions

Distance From Pole

N/A

Weight

38 lb