HUBBELL POWER SYSTEMS
CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/ELECTRO ZINC FINISH
Image of 751134 CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/ELECTRO ZINC FINISH

CUT POINT POINT STAPLE, 1-1/2in LENGTH x 1/4in ID X .148in WIRE DIA. w/ELECTRO ZINC FINISH

Brand: Chance

Catalog ID: 751134

Staples are used for general fastening such as securing ground wire and ground wire molding. Available in various sizes and finishes. Industry slang is U-nail

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Cut point ends to increase pull out strength
  • Sold by the pound in 50lbs cartons of 3,600 staples. One pound is 72 staples.

General

Catalog Number

751134

Coating

Electro Zinc

Material

Steel

Type

Staples

UPC

096359074311

Dimensions

Dimensions

1.5 in x 0.546 in x 0.148 in

Distance From Pole

N/A

Height

0.148 in

Length

1.5 in

Weight

1 lb

Width

0.546 in

Width Inside

1/4 in.

Conductor Related

Wire Size

0.148 in.

Certifications And Compliance

Buy America(n) Qualified

Logistics

Carton Quantity

50 lb.

Pallet Quantity

2500