HUBBELL POWER SYSTEMS
CUT POINT POINT STAPLE, 2in LENGTH x 1/2in ID X .162in WIRE DIA. w/COPPER COATED FINISH
Image of 9169 CUT POINT POINT STAPLE, 2in LENGTH x 1/2in ID X .162in WIRE DIA. w/COPPER COATED FINISH
Buy America(n) Qualified

CUT POINT POINT STAPLE, 2in LENGTH x 1/2in ID X .162in WIRE DIA. w/COPPER COATED FINISH

Brand: Chance

Catalog ID: 9169

Cut Point Staple, copper coated, 2" long x 1/2" inside width x .162" diameter wire. Used to secure ground wire and ground wire molding to wood poles. RUS Listed.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Cut point ends for increased pullout strength
  • Sold by the pound in 50lbs cartons of 2,200 staples
  • One pound is 44 staples

General

Catalog Number

9169

Coating

Copper Coated

Material

Steel

Type

Staples

UPC

096359076223

Dimensions

Dimensions

2 in. x 0.824 in x 0.162 in

Distance From Pole

N/A

Height

0.162 in

Length

2 in.

Weight

0.98 lb

Width

0.824 in

Width Inside

1/2 in.

Conductor Related

Wire Size

0.162 in.

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Logistics

Carton Quantity

50 lb.

Pallet Quantity

2400