HUBBELL POWER SYSTEMS
Image of C2060280EZ CUTOUT-ARRESTER BRACKET, EXTENDED NEMA B STYLE

CUTOUT-ARRESTER BRACKET, EXTENDED NEMA B STYLE

Brand: Chance

Catalog ID: C2060280EZ

Crossarm mounted cutout-arrester bracket fits a range of crossarm sizes for mounting cutouts, arresters or cable terminators. The unique Easy-On design is factory assembled with no dis-assembly required for installation, resulting in effortless installation and no removal of gloves required.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Direct correlation to NEMA B extended style
  • Fits crossarm widths of 2-3/4in to 4in and heights of 4-1/8in to 5-1/8in
  • 5in extension from crossarm face to mounting bolt
  • Bracket material is 3/8in x 2in
  • Mounting bolt is 1/2in x 2in
  • Crossarm bolts are 3/8in x 5in

General

Catalog Number

C2060280EZ

Coating

Galvanized, ASTM A-153

Material

Steel

Type

Crossarm Mounted

UPC

096359691259

Dimensions

Distance From Pole

N/A

Weight

3.5 lb

Logistics

Pallet Quantity

480