HUBBELL POWER SYSTEMS
Image of PSC4033484 Cutout Cup Universal Tool

Cutout Cup Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: PSC4033484

4-in-1 tool for 100 amp fuse holders and Electronic Sectionalizer.

  • Works on major brands of cutouts (ABB, Chance, S&C) for easy lift out and placement, as well as opening and closing operations
  • Holds fuse holder in inverted position, which is a more secure method than a disconnect prong
  • Lightest weight of its kind (other designs can weigh nearly twice as much)

General

Catalog Number

PSC4033484

UPC

096359464679

Dimensions

Dimensions

6.75 in x 4 in x 3.75 in

Dimensions Metric

171 mm x 102 mm x 95 mm

Height

3.75 in

Height Metric

95 mm

Length

6.75 in

Length Metric

171 mm

Weight

1 lb

Weight Metric

0.5 kg

Width

4 in

Width Metric

102 mm

Logistics

Carton Quantity

1