Brand: Chance Lineman Tools & Equipment
Catalog ID: C6000862
Catalog Number
C6000862
Eye Screw/T-Handle Installation Torque (in-lb)
N/A
Ferrule Installation Torque (in-lb)
N/A
Handle Type
Eyescrew
Material
Bronze
Terminal Connection Type
L-Stud
UPC
096359023654
Dimensions
7 in x 8.5 in x 4 in
Height
4 in
Length
7 in
Weight
3.2 lb
Width
8.5 in
Current Rating
300 A
Fault Current - 15 Cycles
27000 A
Fault Current - 30 Cycles
20000 A
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Fault Current - ASTM Grade
Grade 3
Carton Quantity
10