HUBBELL POWER SYSTEMS
Image of C6000785 Cutout Ground Clamp

Cutout Ground Clamp

Brand: CHANCE Lineman Grade Tools

Catalog ID: C6000785

Bronze is used to ground the bottom hinge contact on cutouts used on distribution riser poles or where grounding is required. It fits these cutouts: F2, F3, and C Cutouts; Westinghouse LDX, Southern States B-80; Southern States Series 63; Joslyn; S&C Type SX; McGraw-Edison LMO, and GE Durabute. can be installed with or without grounding cable to aid as a warning and possibly avoid accidental closing of cutout.’s drilled terminal accepts threaded-stud cable ferrules. It also accepts threaded L-Stud and T-Stud Terminals (3?4" diameter bronze) for use with conventional ground-clamp cable sets.

  • Fault Current rating: 20,000 amps for 30 cycles
  • Used to ground bottom hinge contact on cutouts used on distribution riser poles or where grounding is required
  • Fits CHANCE F2, F3, and C Cutouts
  • Also fits Westinghouse LDX, Southern States B-80, Southern States Series 63, Joslyn S&C Type SX, McGraw-Edison LMO, and GE Durabute cutouts
  • Clamp can be installed with or without grounding cable
  • Clamp’s drilled terminal accepts threaded-stud cable ferrules
  • Also accepts threaded L-Stud and T-Stud Terminals (3⁄4" diameter bronze) for use with conventional ground clamp cable sets
  • Does not include cutout

General

Catalog Number

C6000785

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A

Handle Type

Eyescrew

Material

Bronze

Terminal Connection Type

Drilled Terminal

UPC

096359023630

Dimensions

Weight

2.117 lb

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Grounding Wire Capacity Maximum

2/0 Cable w/ Threaded Terminal

Grounding Wire Capacity Minimum

#2 Cable w/ Threaded Terminal

Certifications And Compliance

Fault Current - ASTM Grade

Grade 3

Force Related

Eye Screw/T-Handle Installation Torque (in-lb)

N/A

Ferrule Installation Torque (in-lb)

N/A