HUBBELL POWER SYSTEMS
Image of T6002408 Cutout Grounding Clamp T-Stud Terminal
Image of T6002408 Cutout Grounding Clamp T-Stud Terminal
play
play
Buy America(n) Qualified

Cutout Grounding Clamp T-Stud Terminal

Brand: Chance Lineman Tools & Equipment

Catalog ID: T6002408

Cutout Grounding Clamp T-Stud Terminal

  • For use with C6000785 cutout clamp
  • Designed and tested to ASTM F855 Grade 3 withstand rating of 20kA for 30 cycles
  • Allows attachment of conventional ground clamp cable sets
  • 3/4in. thick bar for attachment of ground clamps

Product details

General

Catalog Number

T6002408

EU RoHS Indicator

No

Material

Bronze

UPC

096359061793

Dimensions

Weight

0.98 lb

Electrical Ratings

Current Rating

300 A

Fault Current - 15 Cycles

27000 A

Fault Current - 30 Cycles

20000 A

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Fault Current - ASTM Grade

Grade 3

Resources and downloads

Specifications

Media

Videos

play
CHANCE Temporary Protective Grounding
play
CHANCE Temporary Protective Grounding