HUBBELL POWER SYSTEMS
Image of M44555 Cutout Universal Tool

Cutout Universal Tool

Brand: CHANCE Lineman Grade Tools

Catalog ID: M44555

While this tool was designed for removing and replacing the doors of enclosed cutouts, its finger-like grasp makes it useful on many other jobs where a sure grip is required. Jaws open to accommodate an object 3.75 inches wide. All parts that contact porcelain are plastisol covered.

  • Finger-like grasping action
  • Jaws open to 3.75 in (95 mm) wide
  • All parts that contact porcelain are plastisol covered

General

Catalog Number

M44555

EU RoHS Indicator

Style

Cutout Tool

UPC

096359047612

Dimensions

Dimensions

12 in x 7.63 in x 6.25 in

Dimensions Metric

305 mm x 194 mm x 159 mm

Height

6.25 in

Height Metric

159 mm

Length

12 in

Length Metric

305 mm

Weight

1.75 lb

Weight Metric

0.8 kg

Width

7.63 in

Width Metric

194 mm

Certifications And Compliance

EU RoHS Indicator

Logistics

Pallet Quantity

90