HUBBELL POWER SYSTEMS
Image of T2060631 CUTOUT/ARRESTER BACK STRAP COMPONENT

CUTOUT/ARRESTER BACK STRAP COMPONENT

Brand: Chance

Catalog ID: T2060631

Consist of back strap and two carriage bolts. Used with cutout/arrester L-brackets to secure on crossarm.

Equipment brackets, offered by the Hubbell-Chance brand, are designed for pole and crossarm mounting of components that includes cutouts, arresters, cable terminators, transformers, switches, capacitors and regulators. Options include single phase and three phase style brackets for crossarm or pole mounting; with many brackets offer in either steel or aluminum construction.

  • Includes two 3/8" x 7" carriage bolts with hex nut and round washer
  • Slotted opening adjust bolt spacing from 4-1/2" to 5-1/2"
  • 1/4" x 2-1/4" galvanized steel per ASTM A-153

General

Catalog Number

T2060631

Type

Component

UPC

096359371731

Dimensions

Distance From Pole

N/A

Weight

0.982 lb

Logistics

Pallet Quantity

2400