HUBBELL POWER SYSTEMS
Cutter Head Only for 1000 kcmil AA and 500 kcmil CU
Image of P4031387P Cutter Head Only for 1000 kcmil AA and 500 kcmil CU

Cutter Head Only for 1000 kcmil AA and 500 kcmil CU

Brand: Chance

Catalog ID: P4031387P

WIRE CUTTER HEAD ONLY-1000AA+500CU

  • Cutter Heads Only
  • 1000 kcmil A.A
  • 500 kcmil Cu
  • Do not use on ACSR

General

Catalog Number

P4031387P

UPC

096359150299

Dimensions

Weight

2.2 lb

Weight Metric

1 kg