HUBBELL POWER SYSTEMS
Image of 63335104 CW218-18TH (STANDARD) Mild Steel 15/25kV

CW218-18TH (STANDARD) Mild Steel 15/25kV

Brand: Trinetics

Catalog ID: 63335104

Available in sizes for use on single-phase systems rated 200A, 15kV, or 25kV.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Ground sleeve is integral to the enclosure.
  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

General

Catalog Number

63335104

Enclosure Type

Top Hinged Pedestal (with integral ground sleeve)

Material

Mild Steel

UPC

096359612704

Dimensions

Dimensions

18.00 in x 18.000 in x 48.000 in

Height

48 in

Length

18 in

Thickness - Mounting Pad Maximum

14-gauge

Width

18 in

Electrical Ratings

Current Rating

200 A

Phase

Single Phase