HUBBELL POWER SYSTEMS
Image of 63488054 CW348-18TH (R)-SS STANDARD Stainless Steel 15/25kV

CW348-18TH (R)-SS STANDARD Stainless Steel 15/25kV

Brand: Trinetics

Catalog ID: 63488054

Available in sizes for use on single- and three-phase systems rated 200A or 600A.

Trinetics’ metal sectionalizing enclosures provide a low-cost, safe, aesthetically pleasing means ofproviding a sectionalizing and tap point for underground distribution systems.

  • Durable powder-paint finish exceeds ANSI C57.12.28 standards,
  • Light gray mounting bars for high visibility in adverse weather.
  • Munsell green (7GY 3.29/1.5) blends with surroundings.
  • Alternative colors are available upon request.

General

Catalog Number

63488054

Enclosure Type

Top Hinged Sectionalizing Cabinet

Material

Stainless Steel

Type

Flip Top Sectionalizing

UPC

096359606499

Electrical Ratings

Current Rating

200 A

Phase

Three Phase