HUBBELL POWER SYSTEMS
Image of EM-TWC-1410-LCDE Dead End Locate connector 14-10 AWG
Image of EM-TWC-1410-LCDE Dead End Locate connector 14-10 AWG
Image of EM-TWC-1410-LCDE Dead End Locate connector 14-10 AWG
Image of EM-TWC-1410-LCDE Dead End Locate connector 14-10 AWG

Dead End Locate connector 14-10 AWG

Brand: EMC

Catalog ID: EM-TWC-1410-LCDE

Dead End Connector used at the end of the line in an enclosure to put location tone on.

  • Tracing and locating underground pipelines is a critical mission. Now you can accomplish your mission faster and easier than ever before and with great accuracy with our new locating All-In-One and Dead End Connectors
  • The Dead End Connector is attached to the end of the lateral assembly as easily as our All-IN-ONE Connector and requires no special tools or stripping of the tracer wire jacket/insulation
  • It incapsulates the tracer wire at the locate point to effectively block water out
  • Simply attach and connect the transmitter to the locating post and begin tracing your pipelines, cables and utilities
  • When finished, simply cover the screw & nut with the boot
  • This innovative product saves the locate technician valuable time because he doesn't have to strip the tracer wire before attaching the transmitter
  • No stripping means no bare wire will be exposed, thus no corrosion of the copper or loss of signal going to ground
  • More importantly, this prevents water penetration or a water path into the insulation
  • The dead end connector contains a raised copper alloy post
  • For an extra level of water blocking protection, the dead end connector is filled with water blocking gel
  • Hex Hd Cap Screw
  • Cointains Gel to prevent water ingress

Product details

General

Catalog Number

EM-TWC-1410-LCDE

Color

Clear

Conductor Related

Conductor Size

10 AWG-14 AWG

Resources and downloads