Brand: FARGO
Catalog ID: SW7187LBI
For deadending and stress relief of service entrance/drop installations.
Bail Option
Rigid SS
Catalog Number
SW7187LBI
Color Code
Blue
Material
Aluminum Alloy
UPC
096359630333
Dimensions
12.300 in x 2.500 in x 1.300 in
Height
1.3 in
Length
12.3 in
Weight
0.272 lb
Width
2.5 in
Conductor Diameter - Maximum
0.414
Conductor Diameter - Minimum
0.248
Conductor Diameter Range
0.248 - 0.414
Conductor Type
Carton Quantity
50
Pallet Quantity
3000