HUBBELL POWER SYSTEMS
Image of C4010095 Deadend Compression Yoke Assembly

Deadend Compression Yoke Assembly

Brand: CHANCE Lineman Grade Tools

Catalog ID: C4010095

Used with Two-Pole Strain Carriers, these units grip compression sleeves over the compressed area, requiring no shoulder or adapter to pull against. Castings are heat treated aluminum. When used with 2" adjustable strain poles, this assembly is rated at 11,000 pounds maximum load. Designed specifically for use on extension links and extruded compression deadends. A swing up gate exposes the shoe area of the assembly to the load and must be closed before taking up tension. The assembly can be installed hot on aluminum sleeves crimped with compression dies. Complete with 4 interchangeable shoes: 24AH Shoes for 477 to 556.5 kcmil ACSR 30AH Shoes for 715 to 954 kcmil ACSR 36AH Shoes for 1192.5 to 1351.5 kcmil ACSRand Hot Line Extension Link for 3/4" and 1" dia. shank.

  • Used with Two-Pole Strain Carriers to grip compression sleeves over the compressed area,requiring no shoulder or adapter to pull against
  • Heat-treated aluminum castings
  • Rated at 11,000 lb (4,989 kg) maximum load when used with 2 in (50 mm) adjustable strain pole
  • Designed specifically for use on extension links
  • includes steel loading chain and attachment hardware

General

Catalog Number

C4010095

EU RoHS Indicator

No

Style

Two Pole Strain Carrier - Accessories

UPC

096359017448

Dimensions

Dimensions

15.25 in x 14.63 in x 8.44 in

Dimensions Metric

387 mm x 372 mm x 214 mm

Height

8.44 in

Height Metric

214 mm

Length

15.25 in

Length Metric

387 mm

Weight

42 lb

Weight Metric

19 kg

Width

14.63 in

Width Metric

372 mm

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

No

Logistics

Carton Quantity

1