

Brand: ANDERSON
Catalog ID: SLQ48N
Side loading conductor groove, in both a quadrant and straight line design, makes installation quicker than conventional side loading u-bolt style clamps. Spring-loaded design holds keeper out of the way for easy conductor installation. High strength ½" bolt, allows for quick installation with hand, battery pack, or hydraulic tools.
Catalog Number
SLQ48N
Fitting Type
None
Material
Aluminum Alloy; Steel
Material - Body
356 T6 Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Product Category
Quadrant
Strength Rating - Ultimate Body
8000 lb
Style
SLQ
Type
Bolted
U-Bolts
1 in
UPC
096359495260
Diameter - Bolt
0.5 in
Diameter - Pin
0.625 in
Dimensions
5.500 in x 4.500 in x 2.500 in
Height
2.5 in
Length
5.5 in
Weight
1.18 lb
Width
4.5 in
Conductor Diameter - Maximum
0.48
Conductor Diameter - Minimum
0.19
Conductor Diameter Range
0.19 - 0.48
Strength Rating - Ultimate Body
8000 lb
Pallet Quantity
675