HUBBELL POWER SYSTEMS
Deadend, Straight line, #1 (7 STR) - 1000 (61 STR) AL, #2 (6/1) - 954 (36/1) ACSR,
Image of ADS116N Deadend, Straight line, #1 (7 STR) - 1000 (61 STR) AL, #2 (6/1) - 954 (36/1) ACSR,

Deadend, Straight line, #1 (7 STR) - 1000 (61 STR) AL, #2 (6/1) - 954 (36/1) ACSR,

Brand: ANDERSON

Catalog ID: ADS116N

Deadend, Straight line, #1 (7 STR) - 1000 (61 STR) AL, #2 (6/1) - 954 (36/1) ACSR, Conductor Range 0.31 - 1.16 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR or aluminum alloy conductor. These clamps have high holding power and large range taking ability.

  • Add "S" for socket or "C" for Clevis fitting options, Extra length for greater insulator clearance
  • Spring Loaded, side opening keeper for easy installation
  • Single 1/2" U-Bolt for use with hand or hydraulic tool installation
  • RUS Listed

General

Catalog Number

ADS116N

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Material - Pin (Cotter)

#302 Stainless Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

15000 lb

Style

ADS

Type

Bolted

U-Bolts

2 in

UPC

096359281306

Dimensions

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Length

10.5 in

Weight

2.9 lb

Width

1 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Brahma-203.2-16/19;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-853.7-30/7

Conductor Diameter - Maximum

1.16

Conductor Diameter - Minimum

0.31

Conductor Diameter Range

0.31 - 1.16

Force Related

Strength Rating - Ultimate Body

15000 lb

Logistics

Pallet Quantity

480