HUBBELL POWER SYSTEMS
Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR
Image of ADS60N Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR

Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR

Brand: ANDERSON

Catalog ID: ADS60N

Deadend, Straight line, #4 (7 STR) - 266.8 (19 STR) AL, #6 (6/1) - 266.8 (18/1) ACSR, Conductor Range 0.19 - 0.6 in, Fitting: None.

For distribution and light transmission construction with all aluminum, ACSR or aluminum alloy conductor. These clamps have high holding power and large range taking ability.

  • Add "S" for socket or "C" for Clevis fitting options, Extra length for greater insulator clearance
  • Spring Loaded, side opening keeper for easy installation
  • Single 1/2" U-Bolt for use with hand or hydraulic tool installation
  • RUS Listed

General

Catalog Number

ADS60N

Fitting Type

None

Material

Aluminum

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Material - Pin (Cotter)

#302 Stainless Steel

Product Category

Straight Line

Strength Rating - Ultimate Body

7000 lb

Style

ADS - Long

Type

Bolted

U-Bolts

2 in

UPC

096359281467

Dimensions

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

9.656 in x 3.595 in x 3.450 in

Height

3.45 in

Length

9.656 in

Weight

2 lb

Width

3.595 in

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;ACSR-Pigeon-3/0-6/1;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.6

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.6

Force Related

Strength Rating - Ultimate Body

7000 lb

Logistics

Pallet Quantity

960