

Brand: ANDERSON
Catalog ID: ADS47LN
For distribution and light transmission construction with all aluminum, ACSR or aluminum alloy conductor. These clamps have high holding power and large range taking ability.
Catalog Number
ADS47LN
Fitting Type
None
Material
Aluminum
Material - Body
356 T6 Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Material - Pin (Cotter)
#302 Stainless Steel
Product Category
Straight Line
Product Type
Bolted Deadend
Strength Rating - Ultimate Body
15000 lb
Style
ADS
Type
Bolted
U-Bolts
2 in
UPC
096359281405
Diameter - Bolt
0.625 in
Diameter - Pin
0.625 in
Dimensions
8.500 in x 3.750 in x 3.500 in
Height
3.5 in
Length
8.5 in
Weight
3.43 lb
Width
3.75 in
Conductor Compatibility
ACSR-Turkey-6-6/1;ACSR-Swan-4-6/1;ACSR-Sparrow-2-6/1;ACSR-Robin-1-6/1;ACSR-Raven-1/0-6/1;ACSR-Quail-2/0-6/1;AAC-Peachbell-6-7;AAC-Rose-4-7;AAC-Iris-2-7;AAC-Pansy-1-7;AAC-Poppy-1/0-7;AAC-Aster-2/0-7;AAC-Phlox-3/0-7;AAAC 6201 Alloy-Akron-30.58-6/18;AAAC 6201 Alloy-Alton-48.69-6/18;AAAC 6201 Alloy-Ames-77.47-6/18;AAAC 6201 Alloy-Azusa-123.3-6/18;AAAC 6201 Alloy-Anaheim-155.4-6/18
Conductor Diameter - Maximum
0.47
Conductor Diameter - Minimum
0.18
Conductor Diameter Range
0.18 - 0.47
Strength Rating - Ultimate Body
15000 lb
Pallet Quantity
900