HUBBELL POWER SYSTEMS
Deadend, Straight Line. Ductile, Copper, CopperWeld, Alumoweld. Conductor Range 0.46 - 0.86 in, Fitting: None
Image of 876722000 Deadend, Straight Line. Ductile, Copper, CopperWeld, Alumoweld. Conductor Range 0.46 - 0.86 in, Fitting: None

Deadend, Straight Line. Ductile, Copper, CopperWeld, Alumoweld. Conductor Range 0.46 - 0.86 in, Fitting: None

Brand: ANDERSON

Catalog ID: 876722000

Deadend, Straight Line. Ductile, Copper, CopperWeld, Alumoweld. Conductor Range 0.46 - 0.86 in.

For deadending static wires. May be used to deadend copper or Copperweld® phase conductors. Magnetic induction heating will occur.

  • For use with copper and CopperWeld phase conductor
  • Magnetic induction heating will occur
  • For dead ending static wire
  • Add "S" for socket OR "C" for clevis fitting

General

Catalog Number

876722000

Fitting Type

None

Material

Ductile Iron; Steel

Material - Body

Ductile Iron

Material - Hardware

Galvanized Steel

Material - Keeper

Ductile Iron

Product Category

Straight Line

Strength Rating - Ultimate Body

10000 lb

Style

87600 - Deadend, Straight Line

Type

Bolted

U-Bolts

2 in

UPC

096359252559

Dimensions

Clevis Opening

0.75 in

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

10.000 in x 3.630 in x 3.380 in

Height

3.38 in

Length

10 in

Weight

4.1 lb

Width

3.63 in

Electrical Ratings

Voltage Application

Standard

Conductor Related

Conductor Compatibility

ACSR-Turkey-6-6/1;ACSR-Pigeon-3/0-6/1;ACSR-Waxwing-266.8-18/1;ACSR-Partridge-266.8-26/7;ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Brahma-203.2-16/19;AAC-Phlox-3/0-7;AAC-Oxlip-4/0-7;AAC-Valerian-250-19;AAC-Laurel-266.8-19;AAC-Daffodil-350-19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAAC 6201 Alloy-Amherst-195.7-6/18;AAAC 6201 Alloy-Alliance-246.9-6/18

Conductor Diameter - Maximum

0.86

Conductor Diameter - Minimum

0.46

Conductor Diameter Range

0.46 - 0.86

Force Related

Strength Rating - Ultimate Body

10000 lb

Logistics

Pallet Quantity

270