HUBBELL POWER SYSTEMS
Deadend, Straight line, Spring Loaded, Side open, Single Bolt, #4 (7 STR) - 2/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR
Image of ADSB48N Deadend, Straight line, Spring Loaded, Side open, Single Bolt, #4 (7 STR) - 2/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR

Deadend, Straight line, Spring Loaded, Side open, Single Bolt, #4 (7 STR) - 2/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR

Brand: ANDERSON

Catalog ID: ADSB48N

Deadend, Straight line, Spring Loaded, Side opening, Single Bolt, #4 (7 STR) - 2/0 (19 STR) AL, #6 (6/1) - 2/0 (6/1) ACSR, Conductor Range 0.19 - 0.48 in, Fitting: None.

Side loading conductor groove, in both a quadrant and straight line design, makes installation quicker than conventional side loading u-bolt style clamps. Spring-loaded design holds keeper out of the way for easy conductor installation. High strength ½" bolt, allows for quick installation with hand, battery pack, or hydraulic tools.

Replace "N" suffix with "S" for socket or "C" for Clevis fitting options

General

Catalog Number

ADSB48N

Fitting Type

None

Material

Aluminum Alloy; Steel

Material - Body

356 T6 Aluminum Alloy

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Straight Line

Strength Rating - Ultimate Body

6000 lb

Style

ADS

Type

Bolted

UPC

096359386636

Dimensions

Diameter - Bolt

0.5 in

Diameter - Pin

0.625 in

Dimensions

10.400 in x 2.750 in x 3.500 in

Height

3.5 in

Length

10.4 in

Weight

1.25 lb

Width

2.75 in

Conductor Related

Conductor Diameter - Maximum

0.48

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.48

Force Related

Strength Rating - Ultimate Body

6000 lb

Logistics

Pallet Quantity

900