Brand: ANDERSON
Catalog ID: ASOD6841N
For distribution and light transmission construction with AAC, AAAC and ACSR conductors. The vertical spring-loaded keeper provides the easiest installation of any current bolted strain clamp.
Catalog Number
ASOD6841N
Fitting Type
None
Material
Aluminum Alloy; Steel
Material - Body
356 T6 Aluminum Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Product Category
Straight Line
Strength Rating - Ultimate Body
8000 lb
Style
ASOD
Type
Bolted
U-Bolts
1
UPC
096359363132
Diameter - Bolt
0.5 in
Diameter - Pin
0.625 in
Length
9 in
Weight
2.03 lb
Width
0.7 in
Conductor Diameter - Maximum
0.69
Conductor Diameter - Minimum
0.25
Conductor Diameter Range
0.25 - 0.69
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
675