
Brand: ANDERSON
Catalog ID: ASOD12592N
For distribution and light transmission construction with AAC, AAAC and ACSR conductors. The vertical spring-loaded keeper provides the easiest installation of any current bolted strain clamp.
Catalog Number
ASOD12592N
Fitting Type
None
Material
Aluminum Alloy; Steel
Material - Body
356 T6 Aluminum Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Product Category
Straight Line
Strength Rating - Ultimate Body
15000 lb
Style
ASOD
Type
Bolted
U-Bolts
2
UPC
096359612636
Diameter - Bolt
0.5 in
Diameter - Pin
0.625 in
Dimensions
18.000 in x 5.500 in x 4.000 in
Height
4 in
Length
18 in
Weight
3.99 lb
Width
5.5 in
Conductor Diameter - Maximum
1.263
Conductor Diameter - Minimum
0.66
Conductor Diameter Range
0.66 - 1.263
Strength Rating - Ultimate Body
15000 lb
Pallet Quantity
320