
Brand: ANDERSON
Catalog ID: ADEZ116N
For distribution and light transmission construction with all aluminum, ACSR or aluminum alloy conductor. The spring loaded keeper permits easy conductor insertion and lower installation cost
Catalog Number
ADEZ116N
Fitting Type
None
Material
Aluminum
Material - Body
356 T6 Aluminum Alloy
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Material - Pin (Cotter)
Stainless Steel
Material - Socket and Clevis
Ductle Iron, Galvinized
Material - Spring (on Eyestem)
Stainless Steel
Product Category
Straight Line
Strength Rating - Ultimate Body
12000 lb
Style
ADEZ
Type
Bolted
U-Bolts
2 in
UPC
096359281092
Diameter - Bolt
0.5 in
Diameter - Pin
0.625 in
Dimensions
13.097 in x 4.965 in x 5.500 in
Height
5.5 in
Length
13.097 in
Weight
3.7 lb
Width
4.965 in
Conductor Compatibility
ACSR-Ostrich-300-26/7;ACSR-Merlin-336.4-18/1;ACSR-Linnet-336.4-26/7;ACSR-Oriole-336.4-30/7;ACSR-Chickadee-397.5-18/1;ACSR-Brant-397.5-24/7;ACSR-Ibis-397.5-26/7;ACSR-Lark-397.5-30/7;ACSR-Pelican-477-18/1;ACSR-Flicker-477-24/7;ACSR-Hawk-477-26/7;ACSR-Hen-477-30/7;ACSR-Osprey-556.5-18/1;ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;ACSR-Brahma-203.2-16/19;AAC-Canna-397.5-19;AAC-Cosmos-477-19;AAC-Syringa-477-37;AAC-Zinnia-500-19;AAC-Hyacinth-500-37;AAC-Dahlia-556.5-19;AAC-Mistletoe-556.5-37;AAC-Meadowsweet-600-37;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-853.7-30/7
Conductor Diameter - Maximum
1.16
Conductor Diameter - Minimum
0.68
Conductor Diameter Range
0.68 - 1.16
Buy America(n) Qualified
TAA Compliant (All status valid till December 2026)
Strength Rating - Ultimate Body
12000 lb
Pallet Quantity
240