Brand: ANDERSON
Catalog ID: ASOD11602N
For distribution and light transmission construction with AAC, AAAC and ACSR conductors. The vertical spring-loaded keeper provides the easiest installation of any current bolted strain clamp.
Catalog Number
ASOD11602N
Fitting Type
None
Material
Aluminum Alloy; Steel
Material - Body
356 T6 Aluminum Alloy
Material - Bolt
Galvanized Steel
Material - Hardware
Galvanized Steel
Material - Keeper
356 T6 Aluminum Alloy
Product Category
Straight Line
Strength Rating - Ultimate Body
12000 lb
Style
ASOD
Type
Bolted
U-Bolts
2
UPC
096359365990
Diameter - Bolt
0.5 in
Diameter - Pin
0.625 in
Length
16.75 in
Weight
4.6 lb
Width
1.5 in
Conductor Diameter - Maximum
1.16
Conductor Diameter - Minimum
0.69
Conductor Diameter Range
0.69 - 1.16
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
320