HUBBELL POWER SYSTEMS
Image of ASOD3981N Deadend, Straight line, Spring Loaded, Side opening, #4 (7 str) - 2/0 (19 str) AL, #6 (6/1) - 2/0 (6/1) ACSR

Deadend, Straight line, Spring Loaded, Side opening, #4 (7 str) - 2/0 (19 str) AL, #6 (6/1) - 2/0 (6/1) ACSR

Brand: ANDERSON

Catalog ID: ASOD3981N

Deadend, Straight line, Spring Loaded, Side opening, #4 (7 str) - 2/0 (19 str) AL, #6 (6/1) - 2/0 (6/1) ACSR, Conductor Range 0.18 - 0.48 in, Fitting: None.

For distribution and light transmission construction with AAC, AAAC and ACSR conductors. The vertical spring-loaded keeper provides the easiest installation of any current bolted strain clamp.

  • Spring Loaded Vertical Keeper for Easy Installation
  • Add "S" for socket or "C" for clevis fitting options

General

Catalog Number

ASOD3981N

Fitting Type

None

Material

Aluminum Alloy; Steel

Material - Body

356 T6 Aluminum Alloy

Material - Bolt

Galvanized Steel

Material - Hardware

Galvanized Steel

Material - Keeper

356 T6 Aluminum Alloy

Product Category

Straight Line

Strength Rating - Ultimate Body

6000 lb

Style

ASOD

Type

Bolted

U-Bolts

1

UPC

096359363118

Dimensions

Diameter - Bolt

0.375 in

Diameter - Pin

0.625 in

Length

8 in

Weight

1.28 lb

Width

0.7 in

Conductor Related

Conductor Diameter - Maximum

0.48

Conductor Diameter - Minimum

0.19

Conductor Diameter Range

0.19 - 0.48

Force Related

Strength Rating - Ultimate Body

6000 lb

Logistics

Pallet Quantity

1200